Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Models 232.50, 233.50

Bourdon tube pressure gauge, stainless steel

For the process industry, standard version, NS 63, 100 and 160


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetPM 02.02
Measuring systemstainless steel
Casestainless steel with pressure vent
Bezel ringcam ring (bayonet type), stainless steel
Accuracy classNS 63: class 1.6; NS 100/160: class 1.0

Standard features

Measuring systemstainless steel

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Case fillingwithout (232.50)with (233.50)
Nominal size063 mm100 mm160 mm063 mm100 mm160 mm
Process connectionG 1/4 BG 1/2 B1/2 NPTG 1/2 BG 1/4 BG 1/2 B1/2 NPTG 1/2 B
Connector locationlower mountcenter back mountlower mountlower back mountlower mountlower mountlower back mountlower mountcenter back mountlower mountlower back mountlower mountlower mountlower back mount
Scale range
Price in € 60.3471.34121.42132.42121.42182.90196.2971.5282.52146.66157.66146.66227.75241.15
-1...0 bar957576689107319040226950492395898649040129122918809020713945799290208029536400902105198249879821252
-1...+0.6 bar887137079361189040234963552191636119040137913237196581819163360935425591634179654016871218212293041
-1...+1.5 bar964033975257469040242958788895336729040145122919109478760916337993542639510303870291886214709660288
-1...+3 bar866875295181699040250963163196274649040153122928519137920966077193542719163425861499793331697233596
-1...+5 bar96153508664340904026995342969575529904016185719889163344951731693542809163433889972085664967647383
-1...+9 bar969604096808649040277916357391636209040170935586391633529163387935429891634418487537868915612293271
-1...+15 bar882541670725429040285916358191636389040188839293595162559658742935430191634689161455930725712293327
0...0.6 bar95102579696407954271090701178303550935431091634929556389929347712293351
0...1 bar93111119570645904029395585949500014904019683035419459278945800090208109640231902106086502418842140
0...1.6 bar9451994917037990502219366490955630390501241229288690207219458018902082991635229021078851723112293360
0...2.5 bar94511709534504904020095191069010408904010286776899020730945065390208379557920902108696412548605246
0...4 bar945260594529749040218953616790104169040110122929089020748945802690208459519114902109485021539684309
Price in € 57.9268.92119.00130.00119.00180.48193.8869.1180.11144.24155.24144.24225.34238.73
0...6 bar92044369451595905020590105219010424905010885001779020756945204490208539541411902110895474019821716
0...10 bar94816569627014905021390105309010432905011686177169020764901049190208619634711902111693302409821724
0...16 bar95920969297078906020090105489010440906010393148659020772945803490208709558098902112484256479684310
0...25 bar94707359170405906021990105569010459906011185408619020780945202890208889505741902113293074279294533
0...40 bar94520019151781905023090105809010467905013285634119020799945804290208969163549902114085408709692936
Price in € 74.8485.84145.40156.40145.40218.68232.0886.0397.03170.64181.64170.64263.54276.93
0...60 bar96495499151364905024890105999010475905014085007979476709945805090209009510281902115995474109164336
0...100 bar92024809682146905025695175619010483905015985007899505172931056890209189510290902116798485768516413
0...160 bar96542088301069905026496603649504893905016784637789636323945806990210199504761902117598232639515555
0...250 bar95869339640320905027296407469504770905017585634039459537945902290210279163557902118395630088625840
0...400 bar917760477310019050280958772195181939050183122929249481648916339590210359640894902119195492699326278
0...600 bar91383117046355905029991635909504796905019193148739556230945959690210439163565902120593322198667730
Price in € 94.85105.84172.96183.96172.96246.87260.27106.03117.03198.20215.30198.20291.73305.12
0...1000 bar7012629917136790602271229320295814059060120122929329468307959208893544769653894951557285172408783292
Price in € 404.86418.25449.71463.11
0...1600 bar9344942739256185245809160718