Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Models 632.50, 633.50

Capsule pressure gauge, stainless steel

For the process industry, NS 63, 100 and 160


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetPM 06.03
Measuring systemstainless steel
Casestainless steel
Bezel ringcam ring (bayonet type), stainless steel
Movementstainless steel

Standard features

Case fillingwithout
Windowlaminated safety glass
Model63X.50

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Nominal size100 mm160 mm
Process connectionG 1/2 B1/2 NPTG 1/2 B1/2 NPT
Connector locationlower mountlower back mountlower mountlower back mountlower mountlower back mountlower mountlower back mount
Scale range
Price in € 309.10314.75309.10314.75340.50347.73340.50347.73
-600 mbar...0 mbar97639614407599462408040039757447181540039595863222740039846
-400 mbar...0 mbar8531331863264744426294003976540039609442560440039854
-250 mbar...0 mbar897838744151594470757985282440039617988580540039862
-160 mbar...0 mbar980982198862919879621400397739852875400396254003987140039889
-100 mbar...0 mbar8632507987897145101274443595458712640039897
-60 mbar...0 mbar85308904422333980341140039781400396334003990140039919
-40 mbar...0 mbar897794145428289879581980923640039641440195640039927
-25 mbar...0 mbar89782768633083987741940039790853244340039650440357640039935
Price in € 309.10314.75306.91314.75340.50347.73340.50347.73
-16 mbar...0 mbar976304540039587400398038978905462524840039943
Price in € 306.91312.56306.91312.56340.50347.73340.50347.73
-10 mbar...0 mbar8630070441036340039951
-6 mbar...0 mbar853062940039668446906340039960
-4 mbar...0 mbar97569784471858457138640039978
-2,5 mbar...0 mbar89757314551070988554240039986
Price in € 306.91312.56306.91312.56338.31345.54338.31345.54
0 mbar...2,5 mbar9851232464711040040003
0 mbar...4 mbar853014440039676987882840040011
0 mbar...6 mbar980666040039684465907040040020
0 mbar...10 mbar98090238982800988587540040038
0 mbar...16 mbar98785074538901976467940039811853006840039706980644040040046
0 mbar...25 mbar976412797560359759123400289849809040980625840040054
0 mbar...40 mbar446287598762194002446698090314640859975519540040062
0 mbar...60 mbar8977496980918086340559858598987956840040071
0 mbar...100 mbar985935785315019803157985436397577459757877
0 mbar...160 mbar853060245972619852808980731940040089
0 mbar...250 mbar98032468977488985257398528164418301448401140040097
0 mbar...400 mbar98549598979915975998044482479804773458969298790344418655
0 mbar...600 mbar9804250457971898773674525027897968540039722988573140040101