Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model A-10

Pressure transmitter

For general industrial applications


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetPE 81.60
Wetted parts316L
Case316L

Standard features

Non-linearity0.5% BFSL
Unitbar
Process connectionG 1/4 A DIN EN ISO 1179-2 (formerly DIN 3852-E)
SealingNBR
Permissible medium temperature0...+80 °C
Electrical connectionvalve connector, size A
ApprovalscULus

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Output signal4 ... 20 mA, 2-wire0 ... 10 V, 3-wire
Power supply8...30 V DC14...30 V DC
Measuring range
Price in € 177.91177.91
0...0.05 bar gauge1418273114182737
0...0.1 bar gauge1418273214182738
0...0.16 bar gauge1418273314182739
0...0.25 bar gauge1418273414182740
0...0.4 bar gauge1418273614182741
0...0.6 bar gauge1411679014116248
Price in € 99.7499.74
0...1 bar gauge1271904912852822
0...1.6 bar gauge1271940512963446
0...2.5 bar gauge1271924312909913
0...4 bar gauge1271925112725421
0...6 bar gauge1271939112824837
0...10 bar gauge1271926012725057
0...16 bar gauge1271928612784720
0...25 bar gauge1271930812873315
0...40 bar gauge1271931612910903
0...60 bar gauge1271932412725448
0...100 bar gauge1271938312850838
0...160 bar gauge1271937512887430
0...250 bar gauge1271933212725111
0...400 bar gauge1271934112725102
0...600 bar gauge1271936712850781
Price in € 177.91177.91
0...1000 bar gauge4570209114059245