Digital pressure gauges

High-quality digital pressure gauges from WIKA

The model CPG1500 precision digital pressure gauge is suitable for stationary and also mobile measurement and display of pressures. In addition, it can be used as a pressure reference and enables the easy testing, adjustment and calibration of other pressure measuring equipment directly on site. Through efficient measuring cells with electronic linearisation of the characteristic curve, a high accuracy of 0.05 % FS is achieved. In addition, complete service kits, consisting of digital pressure gauges, hand test pumps and various connection adapters are available.

Quick order

Item number

What is a part / item number?

The WIKA part number is our standard numbering system used to identify a specific product configuration. This is ideal for repeat orders, as you only need to refer to the WIKA part number for a specific product. It is numeric and typically comes in 7 or 8 digits (e.g. 14149166). All of our electronic products have the part number printed or engraved on the product and identified for example as P#14149166. This is in contrast to the individual serial number which is identified for example as S#11639110000. The WIKA part number can also be found on the individual packaging, shipping box and all WIKA documents related to the order.

Order your desired article easily and directly from the entire WIKA product portfolio.

Add to cart