Hand-helds, calibrators

Hand-helds from WIKA are portable test and calibration instruments for mobile use. Thanks to the numerous external and exchangeable pressure sensors, many measuring tasks can be solved with a single hand-held. The external pressure sensors can, depending on the model, cover a measuring range of up to 10,000 bar. The measurement accuracy is down to 0.025 % of span and also depends upon the instrument model and pressure range.

The external pressure sensors are individually matched to the different hand-held models. Thus, a high ease of use is ensured, since the sensors can be exchanged at any time and the measuring range can be adapted to your application without making any additional adjustments to the handheld.

Quick order

Item number

What is a part / item number?

The WIKA part number is our standard numbering system used to identify a specific product configuration. This is ideal for repeat orders, as you only need to refer to the WIKA part number for a specific product. It is numeric and typically comes in 7 or 8 digits (e.g. 14149166). All of our electronic products have the part number printed or engraved on the product and identified for example as P#14149166. This is in contrast to the individual serial number which is identified for example as S#11639110000. The WIKA part number can also be found on the individual packaging, shipping box and all WIKA documents related to the order.

Order your desired article easily and directly from the entire WIKA product portfolio.

Add to cart