Hand-held thermometers

Hand-helds are portable calibration instruments for mobile use for the accurate measurement and recording of temperature profiles. For the instruments there are various designs of thermometers available. Through this, hand-helds are particularly suitable as test instruments for a large variety of applications in the widest range of industries. Data recorded in the hand-held can be evaluated via PC software – some instruments document calibrations in the internal memory. Optionally, a calibration certificate can be generated with our calibration software WIKA-Cal. Also with our hand-held thermometers, fully equipped service cases are available.

Quick order

Item number

What is a part / item number?

The WIKA part number is our standard numbering system used to identify a specific product configuration. This is ideal for repeat orders, as you only need to refer to the WIKA part number for a specific product. It is numeric and typically comes in 7 or 8 digits (e.g. 14149166). All of our electronic products have the part number printed or engraved on the product and identified for example as P#14149166. This is in contrast to the individual serial number which is identified for example as S#11639110000. The WIKA part number can also be found on the individual packaging, shipping box and all WIKA documents related to the order.

Order your desired article easily and directly from the entire WIKA product portfolio.

Add to cart