Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Models CS6S, CS6H, CS6L

Digital temperature controller for panel mounting


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetAC 85.08
Ingress protection [IP]Front IP66, back IP00 ( for IEC 60529 / EN 60529)
Mounting optionScrew bracket
Display5-digit Display
Control characteristicPID (setable control parameter)
Self optimizingswitchable
InputMulti.function input (input configuration setable)
Adjustable input configurationPt100, Thermocouple K,J,R,S,B,E,T,N,PL-II,C-0/4 ... 20 mA, 0 ... 5/10 V, 1 ...5 V
Alarm output1Process value monitoring (setable switching logic)

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
ModelDigital Temperature Controller CS6S - Case 48 x 48 x 68Digital Temperature Controller CS6H - Case 48 x 96 x68Digital Temperature Controller CS6L - Case 96 x 96 x 68
Power supplyAC 100 ... 240 V, 50 ... 60 HzAC/DC 24 VAC 100 ... 240 V, 50 ... 60 HzAC/DC 24 VAC 100 ... 240 V, 50 ... 60 HzAC/DC 24 V
Control output
Price in € 163.94163.94209.34209.34231.80231.80
Relay141588801415428414174707141542851417473014154287
Logic level DC 0/12 V for solid state relay141587951417470214174709141747231417473214174734
Price in € 172.14172.14217.54217.54240.01240.01
Analog current signal (4 ... 20 mA)141616241417470314174718141747251417473314174737