Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model DI10

Digital indicator for panel mounting


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetAC 80.06
Dimensions96 x 48 x 41 mm
Mounting optionscrew bracket (for mounting panel thickness up to 3 mm)
DisplayLED, 4-digit from -1999 ... 9999
Accuracy of reading+/- 0,3 % of span +/- 1 digit
Power supplysupply by the 4 ... 20 mA current loop
Special design featuresmin./max. value memory as well as code-protected input locking
Input4 ... 20 mA current loop

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Alarm outputwithout2 PhotoMOS outputs, potential-free (max. AC/DC 30 V, 0,4 A)
Ingress protection
Price in € 163.47191.35
IP65 (front), IP00 (back side)1401978514019786
Price in € 275.42303.30
IP65, digital indicator mounted in wall-mount enclosure1402408214024084