Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model DI25

Digital indicator for panel mounting

With multi-function input


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetAC 80.02
Dimensions96 x 48 x 110 mm (installation depth: 98 mm)
Ingress protectionIP66 (front protection)
Mounting optionscrew bracket (for mounting panel thickness from 1 up to 15 mm)
DisplayLED, 4-digit from -1999 ... 9999
Accuracy of reading+/- 0.2 % of span +/- 1 digit
Inputmulti-function input (input configuration setable)
setable input configurationsPt100, thermocouples type K/J/R/S/B/E/T/N/PL-II/C, 0/4...20 mA, 0...1/5/10 V, 1...5 V

Standard features

Terminal coverfixed with screws (protection against contact)

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Output configuration3 alarm outputs for process value monitoring (setable switching logic)transmitter supply (DC 24 V max. 30 mA) and 2 alarm outputs
Power supply
Price in € 211.59302.23
AC 100 ... 240 V, 50 ... 60 Hz1325936012151999
AC/DC 24 V6621966214070178