Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model DI32-1

Digital indicator with multi-function input

For panel mounting, 48 x 24 mm


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetAC 80.13

Standard features

Inputmulti-function input (0/4...20 mA, 0...0.05/1/2/10 V, resistance thermometer, thermocouples)
Alarm output2 switching outputs, adjustable as low-side (NPN), high-side (PNP) or push-pull
Power supplyDC 9 ... 28 V

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Instrument configuration
Price€ 155.71
factory adjustment, device will be configured by the operator14110042