Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model DSS18F

Pressure gauge per EN 837-1 with mounted diaphragm seal

For sanitary applications, with milk thread fitting


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Pressure Gauge StandardInternational (standard Europe)
Pointeradjustable pointer
Measuring systemstainless steel
Case materialStainless steel 1.4301
Bezel ringcam ring (bayonet type), stainless steel
Connector locationlower mount
Diaphragm seal variantmilk tube screw connection
Manufacturer logo*WIKA*
serialnumber on dialSerial number *...*
norm-mark on dial*EN 837-1*
imprint material on dial*316L*
accuracy class on dial*Cl.1.0*

Standard features

Assemblydirect assembly
System fill fluidKN 92 Medicinal white mineral oil; for pharmaceutical and food applications; FDA, USP, EP
Process temperature min.+ 10°C
Process temperature max.+ 80°C; for sterilisation (SIP) max. + 130°C
Ambient temperature pressure meas. min+ 10°C
Ambient temperature pressure meas. max+ 40°C
Wetted partsStainless steel 1.4435 (316L); UNS S31603
Surface roughness wetted parts, welding seam excludedRa ≤ 0,76 µm
Accuracy classclass 1.0
Windowlaminated safety glass
Nominal size100 mm

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
pipe standardPipe dimensions per DIN 11850 row 2
Process connectionDN 25 (pipe dimensions 29.0 x 1.5)DN 40 (pipe dimensions 41.0 x 1.5)DN 50 (pipe dimensions 53.0 x 1.5)
Scale range
Price in € 478.84481.19550.09
0...1 bar1420037514200388
0...1.6 bar1420037614200390
0...2.5 bar1420037814200392
0...4 bar1420037914200393
0...6 bar142003661420038114200394
0...10 bar142003671420038214200396
0...16 bar142003681420038314200397
Price in € 495.29497.64566.54
0...25 bar142003691420038414200399
Price in € 478.84481.19550.09
-1...+5 bar142003701420038514200400
-1...+9 bar142003711420038614200401
-1...+10 bar142003721420038714200402