Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model DSS22P

Pressure gauge per EHEDG with mounted diaphragm seal

For the pharmaceutical industry, with clamp connection


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Pressure Gauge StandardInternational (standard Europe)
Pointerstandard pointer
Zero adjustmentExternal zero adjusting
Nominal size100 mm
Measuring systemstainless steel
Case materialStainless steel 1.4301
Bezel ringcam ring (bayonet type), stainless steel
Connector locationlower mount
Diaphragm seal variantclamping connection
Manufacturer logo*WIKA*
serialnumber on dialSerial number *...*
imprint material on dial*316L*
accuracy class on dial*Cl.1.0*
norm-mark on dial*EN 837-1*

Standard features

Assemblydirect assembly
System fill fluidKN 92 Medicinal white mineral oil; for pharmaceutical and food applications; FDA, USP, EP
Process temperature min.+ 10°C
Process temperature max.+ 80°C; for sterilisation (SIP) max. + 130°C
Ambient temperature pressure meas. min+ 10°C
Ambient temperature pressure meas. max+ 40°C
Wetted partsStainless steel 1.4435 (316L) electropolished; UNS S31603
Surface roughness wetted parts, welding seam excludedRa ≤ 0,38 µm
Accuracy classclass 1.0
Windowacrylic (PMMA)

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
pipe standardPipe dimensions per BS 4825 part 3 or O.D.-TubePipe dimensions per DIN 11866 row C or ASME BPE
Process connection1 1/2" (pipe dimensions 38.1 x 1.6)2" (pipe dimensions 50.8 x 1.6)1 1/2" (pipe dimensions 38.1 x 1.6)2" (pipe dimensions 50.8 x 1.6)
Scale range
Price in € 1,016.051,057.881,016.051,057.88
0...6 bar14200241142002551420027214200282
0...10 bar14200243142002571420027314200283
0...16 bar14200244142002601420027514200284
Price in € 1,034.381,076.211,034.381,076.21
0...25 bar14200245142002621420027614200285
Price in € 1,016.051,057.881,016.051,057.88
-1...+5 bar14200247142002661420027714200286
-1...+9 bar14200248142002671420027814200287
-1...+10 bar14200249142002701420028014200288