Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model DSS34M

Pressure gauge per EN 837-1 with mounted diaphragm seal

For the chemical and petrochemical industries, with threaded connection, welded design


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Pressure Gauge StandardInternational (standard Europe)
Pointeradjustable pointer
Measuring systemstainless steel
Case materialStainless steel 1.4301
Bezel ringcam ring (bayonet type), stainless steel
Connector locationlower mount
Diaphragm seal variantthreaded connection, welded design
Manufacturer logo*WIKA*
serialnumber on dialSerial number *...*
norm-mark on dial*EN 837-1*
imprint material on dial*316L*
accuracy class on dial*Cl.1.0*

Standard features

Assemblydirect assembly
System fill fluidKN 2 Silicone oil for general applications
Process temperature min.- 10°C
Process temperature max.+ 150°C
Ambient temperature pressure meas. min+ 10°C
Ambient temperature pressure meas. max+ 40°C
Accuracy classclass 1.0
Windowlaminated safety glass
Nominal size100 mm

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Nominal pressure ratingPN 160
Wetted partsStainless steel 1.4404/1.4435 (316L); UNS S31603Hastelloy C276 2.4819; UNS N10276
Threaded connectionG 1/2" male1/2" NPT maleG 1/2" male1/2" NPT male
Scale range
Price in € 637.32611.381,702.251,643.03
0...1 bar14200489142005111420052814200692
0...1.6 bar14200494142005121420052914200693
0...2.5 bar14200495142005131420053114200697
Price in € 606.58580.641,671.511,612.29
0...4 bar14200496142005141420053214200698
0...6 bar14200497142005151420053314200701
0...10 bar14200498142005161420053414200702
0...16 bar14200500142005171420053514200710
Price in € 623.50597.561,688.431,629.21
0...25 bar14200501142005191420053614200711
0...40 bar14200504142005201420053714200714
0...60 bar14200505142005211420053814200717
Price in € 606.58580.641,671.511,612.29
-1...+9 bar14200509142005241420054014201174
-1...+10 bar14200510142005251420054114201176