Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model FSD-3

Electronic flow switch

With display, for liquid media


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetFL 80.01

Standard features

Power supply15...35 V DC
Permissible medium temperature-20...+85°C

Non-repeatability: ≤ 2 cm/s (5 ... 100 cm/s)

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Output signal 11x switching output flow (PNP)
Output signal 24…20 mA flowwithout
SealingFKMwithoutFKMwithout
Process connectionM18x1,5 ISO 225-11/4 NPT1/2 NPTM18x1,5 ISO 225-11/4 NPT1/2 NPT
Probe length
Price€ 298.36€ 298.36€ 298.36€ 275.03€ 275.03€ 275.03
16 mm1417469714174694
Price€ 298.36€ 298.36€ 275.03€ 275.03
30 mm1417469914174695
Price€ 298.36€ 275.03
45 mm1417470114174696
Frequently bought products