Submersible pressure sensors

The submersible pressure sensor, sometimes also referred to as a level probe, is a special type of pressure sensor for hydrostatic level measurement in tanks, wells, shafts and bore holes. For this, the submersible pressure sensor is submerged directly in the liquid to be measured, and positioned as close as possible to the bottom. There, the submersible pressure sensor measures the hydrostatic pressure, which enables a direct conclusion regarding the current level, i.e. the height of the liquid column above it.

Quick order

Item number

What is a part / item number?

The WIKA part number is our standard numbering system used to identify a specific product configuration. This is ideal for repeat orders, as you only need to refer to the WIKA part number for a specific product. It is numeric and typically comes in 7 or 8 digits (e.g. 14149166). All of our electronic products have the part number printed or engraved on the product and identified for example as P#14149166. This is in contrast to the individual serial number which is identified for example as S#11639110000. The WIKA part number can also be found on the individual packaging, shipping box and all WIKA documents related to the order.

Order your desired article easily and directly from the entire WIKA product portfolio.

Add to cart