Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model LS-10

Submersible pressure transmitter

For level measurement, standard version


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetPE 81.55
Accuracy0.5% of span
Power supplyDC 10 ... 30 V
Output signal4 ... 20 mA, 2-wire
Permissible medium temperature-10 ... +50 °C (+14 ... +122 °F)
Ingress protectionIP 68
Wetted partsstainless steel, PUR, PA

Standard features

Unitbar
Process connectionG 1/2 B

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Measuring range0 ... 0.25 bar0 ... 0.4 bar0 ... 0.6 bar0 ... 1 bar0 ... 1.6 bar0 ... 2.5 bar0 ... 4 bar0 ... 6 bar0 ... 10 bar
Cable length
Price in € 385.35394.82418.56442.31465.90513.41608.49753.05845.62
3 m7223736
Price in € 394.82418.56442.31465.90513.41608.49753.05845.62
5 m7121532
Price in € 418.56442.31465.90513.41608.49753.05845.62
10 m7393882
Price in € 442.31465.90513.41608.49753.05845.62
15 m7116965
Price in € 465.90513.41608.49753.05845.62
20 m12241377
Price in € 513.41608.49753.05845.62
30 m7130604
Price in € 608.49753.05845.62
50 m7776345
Price in € 753.05845.62
80 m45372616
Price in € 845.62
100 m7535299