Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model OLS-C05

Optoelectronic level switch

High-temperature version


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetLM 31.33

Standard features

Process connectionG 1/2"

Output signal: 1 switch point (PNP)
Power supply: DC 12 ... 32 V
Operating pressure: max. 25 bar
Permissible medium temperature: -40 ... +170 °C
Wetted parts: stainless steel 1.4571, Borosilicate glass, epoxy resin

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Electrical connectioncircular connector M12x1, 4-pinDin plug acc. To EN 175301-803 A 3-pin
Switch function
Price€ 250.17€ 243.92
Closed in media (SPST n.o.)1424109414241085
Opened in media (SPST n.c.)1424109214244698