Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model PG43SA-S

Diaphragm pressure gauge, flush

For sanitary applications, NS 100


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetPM 04.16
Accuracy classclass 1.6
Nominal size100
Surface quality wetted partsRa ≤ 0.76 µm (30µin)
Overpressure safety2 x full scale value, max. pressure rating of process connection
Level of cleanliness of wetted partsCleanliness level C per ASTM G93 / ISO 15001 (residual hydrocarbon ≤ 66 mg/m²)

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Process connection typeClamp connection DIN 32676,Screw connection DIN 11851,Varivent®,
pipe standardPipe dimensions per DIN 11866 row C or ASME BPE,Pipe dimensions per DIN 11866 row A or DIN 11850 row 2,Pipe dimensions per DIN 11850 row 2,without
Process connectionDN 1 1/2", PN 40DN 40, PN 40DN 40, PN 40Varivent® Form N, PN 25
Scale range
Price€ 442.44€ 442.44€ 493.26€ 738.24
-1...+0.6 bar83112633366038423660389136603947
-1...+1.5 bar36603827142481833660389236603948
-1...+3 bar45805848142356773660389336603949
Price€ 416.64€ 416.64€ 467.46€ 712.44
-1...+5 bar14238632366038433660389436603950
-1...+9 bar45805742366038443660389536603951
-1...+15 bar83111733366038453660389636603952
Price€ 411.70€ 411.70€ 462.52€ 707.50
0...1.6 bar48709526143271741432717614327180
0...2.5 bar14327173143271751432717814327181
0...4 bar31126145831159581432717914327182
0...6 bar46899843365771163660390036603956
0...10 bar47449733831116983114131836603957
0...16 bar83117606831116993660390136603958