Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Models PGT23.100, PGT23.160

Bourdon tube pressure gauge with output signal

For the process industry, safety version, NS 100 and 160


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetPV 12.04
Measuring systemstainless steel
Casestainless steel with solid baffle wall and blowout back
Accuracy classclass 1.0

Standard features

Output signal4 ... 20 mA, 2-wire
Unit of outer Scalebar
Electrical connectionL-Plug DIN EN 175201-804 6-pin + PE sidewise

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Nominal size100160
Process connectionG 1/2 BG 1/2 B
Connection locationlower mountlower mount
Scale range
Price€ 414.16€ 539.09
0...1 bar1279801114183130
0...1.6 bar1413685114287765
0...2.5 bar1279802014287766
0...4 bar1279803814069611
Price€ 411.81€ 536.74
0...6 bar1279805413417542
0...10 bar1279806213002716
0...16 bar1279807112888509
0...25 bar1279808913452437
0...40 bar1279810113473221
Price€ 437.51€ 562.44
0...60 bar1279811913473213
0...100 bar1276583113497449
0...160 bar1279823213496043
0...250 bar1279824114287767
0...400 bar1279846114287768