Pressure gauges

Pressure gauges from WIKA – market leader worldwide since 1946

In our online shop, you will find an extensive portfolio of WIKA pressure gauges with short delivery times and at reasonable prices: Bourdon tube pressure gauges are available in different versions for measuring ranges from 0 ... 0.6 to 0 ... 1,000 bar. For measuring points with high dynamic loads, please select instruments with liquid filling. Capsule pressure gauges are suitable for the smallest measuring ranges from 0 ... 2.5 mbar, diaphragm pressure gauges for high overload safety. Our shop portfolio in the area of pressure gauges is completed by differential pressure measuring instruments and bimetal thermomanometers.

Quick order

Item number

What is a part / item number?

The WIKA part number is our standard numbering system used to identify a specific product configuration. This is ideal for repeat orders, as you only need to refer to the WIKA part number for a specific product. It is numeric and typically comes in 7 or 8 digits (e.g. 14149166). All of our electronic products have the part number printed or engraved on the product and identified for example as P#14149166. This is in contrast to the individual serial number which is identified for example as S#11639110000. The WIKA part number can also be found on the individual packaging, shipping box and all WIKA documents related to the order.

Order your desired article easily and directly from the entire WIKA product portfolio.

Add to cart