Pressure gauges with output signals

Wherever the process pressure has to be indicated locally and, at the same time, a signal transmission to the central control or remote centre is desired, our pressure gauges with output signal can be used. They combine the advantages of the analogue indication of a mechanical pressure gauge, needing no external power, with the electrical output signal of a pressure transmitter.

Quick order

Item number

What is a part / item number?

The WIKA part number is our standard numbering system used to identify a specific product configuration. This is ideal for repeat orders, as you only need to refer to the WIKA part number for a specific product. It is numeric and typically comes in 7 or 8 digits (e.g. 14149166). All of our electronic products have the part number printed or engraved on the product and identified for example as P#14149166. This is in contrast to the individual serial number which is identified for example as S#11639110000. The WIKA part number can also be found on the individual packaging, shipping box and all WIKA documents related to the order.

Order your desired article easily and directly from the entire WIKA product portfolio.

Add to cart