Pressure switches

The robust LED display of our pressure switches has been designed using 9 mm high characters (the largest possible) and with a slight incline in order to make reading the prevailing pressure as easy as possible from a long way off. The use of a 14-segment display ensures a clear display and readability of letters. Due to the almost unlimited rotation of the display and case by more than 300°, the display can be adjusted independently of the electrical connection. The 3-key operation makes simple, intuitive menu navigation possible, with no need for additional assistance.

From the WIKA online shop, we can deliver our pressure switches with standard threaded connections, flush diaphragms and various hygienic process connections.

Quick order

Item number

What is a part / item number?

The WIKA part number is our standard numbering system used to identify a specific product configuration. This is ideal for repeat orders, as you only need to refer to the WIKA part number for a specific product. It is numeric and typically comes in 7 or 8 digits (e.g. 14149166). All of our electronic products have the part number printed or engraved on the product and identified for example as P#14149166. This is in contrast to the individual serial number which is identified for example as S#11639110000. The WIKA part number can also be found on the individual packaging, shipping box and all WIKA documents related to the order.

Order your desired article easily and directly from the entire WIKA product portfolio.

Add to cart