Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model SC15

Expansion thermometer with micro switch

Mechanical temperature regulator


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetTV 28.02
Designstandard, plastic case
Mounting optionPanel mounting with clamp
Capillary [ML]1.50 m
Connection designBF1 - Plain stem,
Probe diameter [d5] o. [F1]8,5 mm
Probe materialbrass
Contact type1 adjustable changeover switch,

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Nominal size [NG, d1]60 mm
Scale range-40 ... +40°C0 ... 120°C0 ... 250°C
Switch rating
Price€ 275.15€ 275.15€ 283.59
5 A non-inductive at max. 250VAC 40-60Hz134747831229180412291863
Price€ 289.47€ 289.47€ 297.91
10 A non-inductive at max. 250VAC 40-60Hz143059501347481313474830