Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model T15

Digital temperature transmitter

Programmable, head and rail mounting version


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetTE 15.01
Output signal4 ... 20 mA, 2-wire-design
Inputconfigurable by means of software
Measuring rangeconfigurable by means of software

Standard features

Permissible ambient temperature transmitterStandard -40...85°C
ConfigurationBasic configuration (Pt100, 3-wire, 0 ... 150 °C, signaling down scale 3,5 mA)

The listed article numbers with ATEX/IECEx approval show ignition protection Ex ia. Further ignition protections are available “on request". <br>Individual configurations are available via option "custom configuration" ex works.

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
DesignHeadRail
Explosion protection
Price€ 114.19€ 145.50
Without1413990314139908
Price€ 145.34€ 171.47
ATEX/IECEx1413990614139912