Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model T32.xS

Digital temperature transmitter with HART® protocol

Head and rail mounting version


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetTE 32.04 (head-/railmounting T32.xS)
Output signal4 ... 20 mA, 2-wire-design
Inputconfigurable by means of software
Measuring rangeconfigurable by means of software

Standard features

Configurationbasic configuration (Pt100, 3-wire, 0 ... 150 °C, signalling down scale < 3,6 mA)
Permissible ambient temperature-40 °C ... +85 °C

The T32 can be applied for SIL applications (option).<br><br>Individual configurations are available with the option "custom configuration" Please note the configuration options (see right).

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
modelT32.1S, head mountingT32.3S, rail mounting
Explosion protection
Price€ 323.86€ 353.97
without1265542312655458
Price€ 351.33€ 381.44
Intrinsic Safety according ATEX/IEC/CSA/FM certificate1265544012655474
Non-sparking device, Gas, T6, explosion-proof for Zone 21265543112655466