Digital indicators

Our digital indicators, due to their compact dimensions, are particularly suited to applications with limited mounting space. The model DI10 is suited to industry-standard 4 ... 20 mA current loop signals. The power supply for the display comes directly from the current loop, so no additional power supply is needed. In addition, the models DI25 and DI32-1 have a multi-function input with a wide variety of input configurations.

Quick order

Item number

What is a part / item number?

The WIKA part number is our standard numbering system used to identify a specific product configuration. This is ideal for repeat orders, as you only need to refer to the WIKA part number for a specific product. It is numeric and typically comes in 7 or 8 digits (e.g. 14149166). All of our electronic products have the part number printed or engraved on the product and identified for example as P#14149166. This is in contrast to the individual serial number which is identified for example as S#11639110000. The WIKA part number can also be found on the individual packaging, shipping box and all WIKA documents related to the order.

Order your desired article easily and directly from the entire WIKA product portfolio.

Add to cart