Programming units

In order to connect digital temperature transmitters with a computer for configuration, we offer a programming unit. It provides a clear status/diagnostic display and checks the connection from programming unit to PC and the temperature transmitter. The status is displayed via the LED in the transparent case and a defective connection can thus be detected immediately.

Quick order

Item number

What is a part / item number?

The WIKA part number is our standard numbering system used to identify a specific product configuration. This is ideal for repeat orders, as you only need to refer to the WIKA part number for a specific product. It is numeric and typically comes in 7 or 8 digits (e.g. 14149166). All of our electronic products have the part number printed or engraved on the product and identified for example as P#14149166. This is in contrast to the individual serial number which is identified for example as S#11639110000. The WIKA part number can also be found on the individual packaging, shipping box and all WIKA documents related to the order.

Order your desired article easily and directly from the entire WIKA product portfolio.

Add to cart