Buy temperature transmitters from the online-shop

High-quality temperature transmitters from WIKA

Temperature transmitters convert the input signal from a wide range of sensors, such as resistance sensors and thermocouples, but in some cases also from potentiometers, into a standardised output signal. With our digital temperature transmitters, the sensor type and the measuring span can be freely configured, along with many further options such as the error signalisation or a measuring point identification. The T32 temperature transmitter for use in hazardous areas can be delivered in Ex-ia (intrinsically safe) and Ex-n (non-incendive) ignition protection types.

Quick order

Item number

What is a part / item number?

The WIKA part number is our standard numbering system used to identify a specific product configuration. This is ideal for repeat orders, as you only need to refer to the WIKA part number for a specific product. It is numeric and typically comes in 7 or 8 digits (e.g. 14149166). All of our electronic products have the part number printed or engraved on the product and identified for example as P#14149166. This is in contrast to the individual serial number which is identified for example as S#11639110000. The WIKA part number can also be found on the individual packaging, shipping box and all WIKA documents related to the order.

Order your desired article easily and directly from the entire WIKA product portfolio.

Add to cart
Info

Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart