Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model TF35

OEM Screw-in Thermometers with Plug Connection


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Measuring range-50...+200°C (-58...+392°F)
Measuring element1xPt1000 / 2-wire / class F 0.3, EN 60751
Thermowell materialBrass
Thermowell diameter [F1]7,5 mm
Process connection [E o. d6]Screw-in thread
El. connectionPlug AMP Junior Power Timer;
Specifications according to data sheetTE 67.10

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Insertion length [U1]40 mm
Process connection [E o. d6]
Price in € 48.35
Male thread G1/4B14043036
Price in €
Male thread G3/8B
Male thread M14x1,5