Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model TF41

Ambient temperature sensor


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Case materialPlastic, pure white, UV-restistant
Ingress protection [IP]IP65
Mounting accessoriesWith mounting set
Specifications according to data sheetTE 67.17

The following listed product numbers will be delivered with sun protection.

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Measuring element1xPt1000 / 2-wire / class B, EN 607511xNTC 10kOhm, B(25/85)=3435 / 2-wire / 1%
Probe design
Price in € 19.4719.47
Measuring element integrated in the housing1407834314078347
Price in € 34.8334.83
With external sensor sleeve1414009214140098
Frequently bought products