Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model TR21-A

Miniature resistance thermometer

For sanitary applications, with flange connection


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetTE 60.26

Standard features

Output signal4…20mA, 2-wire
Process temperature-30 ... +250°C
Transmitter range start value-30°C
Transmitter range end value250°C
Material wetted partsStainless steel 1.4435 (316L) UNS S31603, Ra ≤ 0.76 µm
Electrical connectionCircular connector, M12x1, 4-pin

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Process connectionUnion nut DIN 11851TRI-Clamp (ASME BPE)VARIVENT®BioControl®
Size / DesignConical coupling DN 40DN 1" for tubes acc. to ASME BPEForm N, DN 40size 50, (Mounting-Diameter 50,0 mm)
Insertion length [U1 or l1]
Price€ 325.57€ 299.76€ 317.21€ 341.17
50 mm14025695140256921402569314025694
Price€ 332.04€ 306.23€ 323.68€ 347.64
100 mm14057857140573701405784714057853
Price€ 334.60€ 308.79€ 326.24€ 350.20
150 mm14057858140573711405785014057854
Accessories