Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model TR21-B

Miniature resistance thermometer

For sanitary applications, for orbital welding


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetTE 60.27

Standard features

Process temperature-30 ... +150°C
Transmitter range start value-30°C
Transmitter range end value150°C (standard configuration)
Electrical connectionCircular connector, M12x1, 4-pin

Output signal: 4 ... 20 mA. Flow-through housing with small diameter only with face-sensitive sensor.

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Protection tubeTW61 - flow-through housing (prepared for orbital welding)TW61 - angled design (prepared for orbital welding)
Process connectionEN 10357-A (DIN 11850) and DIN 11866-ADIN EN ISO 1127 and DIN 11866-BASME BPE 1997 and DIN 11866-CEN 10357-A (DIN 11850) and DIN 11866-ADIN EN ISO 1127 and DIN 11866-BASME BPE 1997 and DIN 11866-C
Material wetted partsStainless steel 1.4435 (316L) UNS S31603, Ra ≤ 0.8 µm, electro polishedStainless steel 1.4435 (316L) UNS S31603, Ra ≤ 0.8 µm, electro polishedStainless steel 1.4435 (316L) UNS S31603, Ra ≤ 0.51 µmStainless steel 1.4435 (316L) UNS S31603, Ra ≤ 0.8 µm, electro polishedStainless steel 1.4435 (316L) UNS S31603, Ra ≤ 0.8 µm, electro polishedStainless steel 1.4435 (316L) UNS S31603, Ra ≤ 0.51 µm
Size / Design
Price€ 578.51€ 554.81€ 466.64€ 718.55€ 643.45€ 596.08
DN 15 (tube 19 x 1,5)1405788314058061
Price€ 552.55€ 554.81€ 466.64€ 753.25€ 643.45€ 596.08
DN 25 (tube 29 x 1,5)1405788614058063
Price€ 568.05€ 554.81€ 466.64€ 770.25€ 643.45€ 596.08
DN 40 (tube 41 x 1,5)1405788714058064
Price€ 590.45€ 554.81€ 466.64€ 850.25€ 643.45€ 596.08
DN 50 (tube 53 x 1,5)1405788814058067
Price€ 554.81€ 466.64€ 643.45€ 596.08
DN 10 (tube 17,2 x 1,6)1405787914058057
Price€ 527.25€ 466.64€ 677.25€ 596.08
DN 15 (tube 21,3 x 1,6)1402569614025699
Price€ 533.55€ 466.64€ 690.35€ 596.08
DN 20 (tube 26,9 x 1,6)1402569714025700
Price€ 533.55€ 466.64€ 723.05€ 596.08
DN 25 (tube 33,7 x 2,0)1405788014058058
Price€ 554.65€ 466.64€ 740.15€ 596.08
DN 32 (tube 42,4 x 2,0)1402569814025701
Price€ 578.35€ 466.64€ 784.95€ 596.08
DN 40 (tube 48,3 x 2,0)1405788114058059
Price€ 466.64€ 596.08
DN 3/4" (tube 19,05 x 1,65)1405789114058070
Price€ 452.08€ 609.18
DN 1" (tube 25,4 x 1,65)1405789214058072
Price€ 455.38€ 644.28
DN 1 1/2" (tube 38,1 x 1,65)1405789314058074
Price€ 477.48€ 719.98
DN 2" (tube 50,8 x 1,65)1405789414058075
Accessories