Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model TR21-C

Miniature resistance thermometer

For sanitary applications, with integrated sterile connection


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetTE 60.28

Standard features

Output signal4…20mA, 2-wire
Process temperature-30 ... +150°C
Transmitter range start value-30°C
Transmitter range end value150°C (standard configuration)
Material wetted partsStainless steel 1.4435 (316L) UNS S31603, Ra ≤ 0.76 µm
Electrical connectionCircular connector, M12x1, 4-pin

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Process connectionTRI-Clamp (ASME BPE)VARIVENT®BioControl®Union nut DIN 11851
Size / DesignDN 1" for tubes acc. to ASME BPEForm N, DN 40size 50, (Mounting-Diameter 50,0 mm)Conical coupling DN 40
Insertion length [U1 or l1]
Price€ 154.14€ 179.85€ 214.55€ 178.57
50 mm14025702140257031402570414025710
Price€ 157.99€ 183.70€ 218.40€ 182.42
100 mm14057357140573601405736314057366
Price€ 160.57€ 186.28€ 220.98€ 185.00
150 mm14057359140573611405736514057368
Accessories