Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model TR33

Miniature resistance thermometer

Thread-mounted


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetTE 60.33
Electrical connectionCircular connector, M12x1

Standard features

Sensor diameter ød6 mm
Neck length N(MH)Without

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Output signal4…20mA, 2-wirePt100 Class A (IEC 60751), 3-wire
Process temperature-30 ... +150°C-30 ... +150°C
 Transmitter initial value0°C (Standard configuration)Without
 Transmitter final value150°C (Standard configuration)Without
Process connectionFixed threaded hex bushing G 1/4 BFixed threaded hex bushing G 1/2 BFixed threaded hex bushing 1/4 NPTFixed threaded hex bushing 1/2 NPTFixed threaded hex bushing G 1/4 BFixed threaded hex bushing G 1/2 BFixed threaded hex bushing 1/4 NPTFixed threaded hex bushing 1/2 NPT
Insertion length A(U1)/A(U2)
Price€ 100.34€ 100.34€ 100.34€ 100.34€ 69.46€ 69.46€ 69.46€ 69.46
50 mm1408167214081631140816791408168614115471141154741411547914115482
100 mm1408167514081643140816821408169014115472141154751411548014115483
Price€ 106.39€ 106.39€ 106.39€ 106.39€ 75.52€ 75.52€ 75.52€ 75.52
150 mm1408167614081647140816851408169414115473141154761411548114115484