Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model TSD-30

Electronic temperature switch with display


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Material wetted partsstainless steel 316 Ti (1.4571)
Sensor diameter6.0 mm
Pressure Resistance150 bar
Specifications according to data sheetTE 67.03

Standard features

Temperature range-20 ... +80 °C
Process connectionG 1/2 A DIN EN ISO 1179-2 (formerly DIN 3852-E)
SealingNBR

Accuracy analog signal 0.5 %
Model Pt1000, 2-wire, DIN EN 60751 / class A
Ingress protection IP 65 and IP 67

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Electrical connectioncircular connector M12x1, 4-pin5-pin locking plug M12 x 1
Output signaltwo switching outputs, (PNP)two switching output (PNP) + 4...20 mA
Probe length
Price in € 222.73261.58
25 mm / 0.98 in4571944414046977
50 mm / 1.97 in4366098371043829
100 mm / 3.94 in4365947114047931
Price in € 226.74265.59
150 mm / 5.91 in6803107614017268
Price in € 230.65269.50
250 mm / 9.84 in1403709843690092
Price in € 232.67271.52
350 mm / 13.78 in4569767214017264