Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Models UPT-20, UPT-21

Process transmitter

With pressure port or flush diaphragm


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetPE 86.05
Power supplyDC 12 ... 30 V
Measuring rangeadjustable with turn down up to 100 : 1
Permissible medium temperature-30 ... +105 °C, -22 ... +221 °F (if not otherwise specified)
Ingress protectionIP 66/67 with pressure compensation

Standard features

Case designplastic version, IP66/IP67
windowplastic window PC

Case design: platic
Wetted parts: stainless steel 316L
Electrical connection: M20x1.5 / cable junction PA black (D6x12mm)
Accuracy: 0.15% of span

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Output signal4-20mA4-20mA/HART
Digital Displaywithoutwith 4 1/2 digit LCDwithoutwith 4 1/2 digit LCD
Process connectionG 1/2 BG 1/2 B flush O-RingG 1 B flush O-RingG 1/2 B1/2 NPTG 1/2 B flush O-RingG 1 B flush O-RingG 1/2 B1/2 NPTG 1/2 B flush O-RingG 1/2 B1/2 NPTG 1 B flush O-Ring
Measuring range
Price in € 580.43707.50745.81700.94700.94828.01866.32662.57662.57789.64783.08783.08948.46
0...0.4 bar gauge14091797140918614040197268115385382701701409942558405870141249965841385614170215
0...1.6 bar gauge14091911573681241411926614278309141192681412738114278313383351371427831935123945
Price in € 580.43707.50700.94700.94828.01662.57662.57789.64783.08783.08
0...6 bar gauge140918961411947814107319439797327322347814125279141099781411364558408333
0...16 bar gauge14091903141084561410458139895621457404281410810358422447141081011410475582109980
Price in € 580.43707.50700.94700.94828.01662.57662.57806.08783.08783.08
0...40 bar gauge140917921411947938265354615221893830168714278310584156971427831766242818
Price in € 596.87723.94717.38717.38844.45679.01679.01806.08799.52799.52
-1...+5 bar gauge47403339439574144396270970264406141194811427831158415700142785131427831814161978
Price in € 596.87717.38717.38679.01679.01806.08799.52799.52
-1...+15 bar gauge1427830735124143141464731427831214278314142785156813931314278320